You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
&OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English (United States)
ABB - 2TLA022312R0400 + Orion Stand 190 - Protective stand 190cm
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Safety products
Optical Safety devices
Accessories for Optical Safety Devices
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{abb_ww/low_voltage/control/safety_products/optical_safety_devices/acc_f_optical_safety_devices/orion_stand_190.prj},{NB=abb_2TLA022312R0400_Orion Stand 190 - Protective stand 190cm},{PN=2TLA022312R0400},{CTN=7622999099},{EXTTYPE=Orion Stand 190},{INVDES=Orion Stand 190 - Protective stand 190cm},{DES=Protective stand for light guard with an actual length shorter than 190 cm. Fits Orion1 Mirror 190 and shorter.},{LCP=Active},{DESCSHORT=Orion Stand 190 Stand},{DESCLONG=Orion Stand 190 - Protective stand for light guard with an actual length shorter than 190 cm - The actual length is longer than the protected height - Fits Orion1 Mirror 190 and shorter},{INTNO=7350024482140},{MANUID=2TLA022312R0400},{MANUNAME=ABB},{EF000215=Other},{EF013236=true},{EF013237=false},{WEBLINK=Link to product detail page}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Orion Stand 190 - Orion accessory
Bill of material
ABB - 2TLA022312R0400 + Orion Stand 190 - Protective stand 190cm
PN
Product ID
2TLA022312R0400
EXTTYPE
Extended Product Type
Orion Stand 190
INVDES
Invoice Description
Orion Stand 190 - Protective stand 190cm
DES
Description
Protective stand for light guard with an actual length shorter than 190 cm. Fits Orion1 Mirror 190 and shorter.
DESCLONG
Long Description
Orion Stand 190 - Protective stand for light guard with an actual length shorter than 190 cm - The actual length is longer than the protected height - Fits Orion1 Mirror 190 and shorter
INTNO
International product number
7350024482140
MANUID
Product number of the Manufacturer
2TLA022312R0400
EF000215
Type of accessory/spare part
Other
EF013236
Accessory
true
EF013237
Spare part
false
CTN
Customs tariff number
7622999099
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
Orion Stand 190