??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
OSP-P ZYL - Basic Linear Drive
Bill of material
OSPP100000000005000000000
PN
Part No.
OSPP100000000005000000000
PR
Product
OSP-P Series
SERIES
Series
BORE
Bore
mm
PS
Piston Style
PC
Porting Configurations
SEALS
Seals
LUB
Lubrication
FAST
Fasteners
STROKE
Stroke Length
mm
Enter value for STROKE
Stroke Length
mm
cm
inch
ft
ECPP
End Cap Port Position
CUSH
Cushions/Stops
PM
Piston Mounting
GB
Guides/Brakes
AC
Additional Carriages
DC
Dovetail Cover
MNT
Mounting
VERSION
Version
SWC
Switches
AV
0.000 mm
B
12.000 mm
BV
0.000 mm
C
19.000 mm
DB
5.000 mm
E
12.000 mm
F
17.000 mm
G
5.000 mm
H
3.000 mm
I
6.000 mm
J
60.000 mm
K
0.000 mm
L
22.000 mm
M
22.500 mm
O
10.500 mm
P
21.500 mm
R
3.400 mm
S
16.000 mm
T
10.000 mm
V
3.500 mm
X
31.000 mm
Y
0.000 mm
BW
0.000 mm
BX
0.000 mm
BY
0.000 mm
CF
32.000 mm
EN
2.000 mm
EM
9.500 mm
FB
0.000 mm
FH
0.000 mm
ZZ
6.000 mm
I1
0.000 mm
I2
0.000 mm
EN1
0.000 mm
EN2
0.000 mm
FA
0.000 mm
FC
0.000 mm
FE
0.000 mm
FG
0.000 mm
FL
0.000 mm
FN
0.000 mm
AR
2.000 mm
AS
27.000 mm
HH
2.000 mm
KK
26.000 mm
LL
18.500 mm
MM
11.500 mm
NN
1.000 mm
PP
24.000 mm
SS
20.000 mm
TT
10.000 mm
CV
0.000 mm
DV
0.000 mm
V1
0.000 mm
V2
0.000 mm
V3
0.000 mm
V4
0.000 mm
V5
0.000 mm
V6
0.000 mm
V7
0.000 mm
V8
0.000 mm
V9
0.000 mm
V10
0.000 mm
V11
0.000 mm
V12
0.000 mm
V13
0.000 mm
V14
0.000 mm
V15
0.000 mm
V16
0.000 mm
V17
0.000 mm
V18
0.000 mm
V19
0.000 mm
WEIGHT
0.090 kg
STRK2D
0 mm