??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
WISKA
Description
OSRA - ATEX Ex d reduction adaptors, OSRA, brass nickel-plated, metric-metric
Bill of material
WISKA OSRA 40-32 50065658
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
DA
Connection thread size
DI
Connection thread size
TL
Total length
mm
L
Screw-in thread length
15.0 mm
SW1
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Brass nickel-plated
SGE
Protection class to EN 60 529
IP67
EX
Type for Protection
Ex db / Ex eb / Ex tb
BS
Certificate
IECEx / ATEX
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
kg