??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
KUNLONG
Description
Outside diameter 20 - High response coupling
Bill of material
SG7-14-20-5-6-26
D1
D1 minor diameter
K1
D1 Keyway
D2
D2 major diameter
K2
D2 Keyway
IN
Item No
TS
Tighten the strength
0.4-0.5 N.m
RT
Rated torque
2.1 N.m
MT
Maximum Torque
4.2 N.m
MS
Max Speed
33000 prm
RRO
0.15 mm
TT
Tilting Tolerance
1.5 °
EP
End-Play
±0.2 mm
ML
Matetial
Aluminum alloy+Rubber
WT
Weight
15.0 g
USE
Application
Used for CNC machine and servo motor
RS
Remarks
Stainless steelproduct can be customized
TD
Features
Expansion set connected byjaw type flexible coupling;Zero backlash, easy disassembly and assembly;Excellent response and high torque capacity;Identical clockwise and anticlockwise rotationalcharacteristics;Can absorb vibration, parallel, angular misalignmentand shaft end-play