??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 20
HELP_VARIABLE
Company
KUNLONG
Description
Outside diameter40 - Micro Rigid Coupling
Bill of material
SG7-9-40-18-18-40
D1
D1 minor diameter
K1
D1 Keyway
D2
D2 major diameter
K2
D2 Keyway
IN
Item No
TTS
Tighten the strength
7.0 N.m
RT
Rated torque
N.m
MT
Maximum Torque
N.m
MS
Max Speed
4000 prm
ML
Matetial
FH
Finish
WT
Weight
g
USE
Application
requirements
RS
Remarks
Specialspecification can be customizedStainless steel product can be customized.It can be customized with additional keyway
TD
Features
Light weight,ultra-low inertial sensitivity;Without absorption ofparallel and angular misalignment;Easy to assemble and maintain