您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
8049045 OVEL-5-H-10-P-VQ3-RQ-C-H3
Festo
产品 (A - Z)
O
OVEL
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{festo/parts/o/ovel/ovel_asmtab.prj},{NB=8049045 OVEL-5-H-10-P-VQ3-RQ-C-H3},{TNR=8049045},{TYP=OVEL},{VAK=5},{VAP=H},{BAU=10},{ANZU=P},{ANVA=VQ3},{ANEN=RQ},{ANS=-},{VAL=C},{ZUS=-},{DRU=-},{VAAU=-},{ELAN=H3},{H3=13.000},{L7=15.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Festo
描述
OVEL (m) - 真空发生器, 模块化系统
明细表
8049045 OVEL-5-H-10-P-VQ3-RQ-C-H3
TNR
产品代号
8049045
TYP
型号
OVEL
VAK
Nominal diameter Laval nozzle
5.000
7.000
10.000
5.000
7.000
10.000
VAP
Ejector characteristics
H
L
H
L
BAU
规格
10.000
10.000
ANZU
进气接口
P
PQ
P
PQ
ANVA
真空接口
VQ3
VQ4
VQ3
VQ4
ANEN
排气接口
RQ
UA
UC
RQ
UA
UC
ANS
Ejector pulse connection
-
Z
-
Z
VAL
Vacuum valve
C
C
ZUS
额外增加的功能
-
A
-
A
DRU
Vacuum sensor pressure measuring range
-
B2
V1
-
B2
V1
VAAU
真空传感器输出信号
-
-
ELAN
电接口
H3
R8
H3
R8
B1
10.300
mm
H1
62.000
mm
H2
9.400
mm
H3
13.000
mm
H4
20.400
mm
H5
13.000
mm
L1
42.000
mm
L2
19.000
mm
L3
70.000
mm
L4
27.700
mm
L5
9.400
mm
L6
13.700
mm
L7
15.000
mm
L8
2.000
mm
L9
59.000
mm
CNSMASSEXACT
重量
0.032
kg