??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
회사명
Festo
내용
OVTL (m) - 진공 발생기, 모듈형 시스템
BOM
8103599 OVTL-10-Q6-RQ-2-SLSL
TNR
Part Number
8103599
TYP
Type
OVTL
BAU
사이즈
mm
ANS
Compressed air supply port
ANSC
Connection position pressure supply
ANSCHL
Exhaust port
ANZ
Number of vacuum generators
PLA1
Position function
SEN1
Output signal vacuum sensor
PLA2
Position function
SEN2
Output signal vacuum sensor
PLA3
Position function
SEN3
Output signal vacuum sensor
PLA4
Position function
SEN4
Output signal vacuum sensor
PLA5
Position function
SEN5
Output signal vacuum sensor
PLA6
Position function
SEN6
Output signal vacuum sensor
PLA7
Position function
SEN7
Output signal vacuum sensor
PLA8
Position function
SEN8
Output signal vacuum sensor
L
74.500 mm
L1
40.500 mm
L2
10.500 mm
L3
10.500 mm
L4
30.500 mm
B
17.000 mm
C
17.000 mm
D
12.000 mm
CNSMASSEXACT
중량
0.1088 kg