??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Baumer Group
Description
OXM/OXP - Smart profile sensors
Bill of material
OXM200-R05A.001
TYPE
Type
LWL
Laser wavelength
MR
Measurement range MR
mm
TC
Typecode
AN
Article number
AG
beam visibility
WS
Website
EP
EPLAN
MH
Housing material
MO
Front (optics)
WT
Weight
g
PC
Protection class (IEC 60529)
IP 65
LC
Laser class
ET
Voltage supply range +Vs
18 ... 30 VDC
AOS
Analog output signal
SO
Switching outputs
CONS
Power supply
OT
Ambient temperature
0 ... +45 °C
ALI
Ambient light immunity
< 25 kLux
CS
Conformity