??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Berger Tools
Description
P01 42 S02
Bill of material
3LP01A-10-BU
ARTNR
CU
Stroke
8 mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
D
Punch diameter
10 mm
L
Total length
106 mm
LMIN
Minimum length
104 mm
RC
Reserves stroke
2 mm
P
Pressure
bar
F0
Initial force
daN
F1
Final force
daN
FX
Force
daN
S
Surface
5.05 cm^2
PP
Weight
0.74 Kg