??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Berger Tools
Description
P02 42 S18
Bill of material
3LP02A-13-BU
ARTNR
CU
Stroke
8 mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
D
Punch diameter
13 mm
L
Total length
116 mm
LMIN
Minimum length
114 mm
RC
Reserves stroke
2 mm
P
Pressure
bar
F0
Initial force
daN
F1
Final force
daN
FX
Force
daN
S
Surface
6.95 cm^2
PP
Weight
1.15 Kg