??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
P1D Series - ISO Pneumatic Cylinder
Bill of material
P1D-G032MC-0025NNNNN
PN
Part No.
P1D-G032MC-0025NNNNN
PR
Product
P1D Series
PS
Piston Style
VERSION
Version
SPEC
Special
BORE
Bore Size
mm
FUNCTION
Function
PRSM
Piston Rod and Seal Material
CPFR
Cylinder Ports Front and Rear
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
RMP
Rod Mountings and Plugs
MNT
Mounting Styles
SENSORS
Sensors
RE
Rod End
XV
XV dimension (Trunnion)
mm
PRET
Piston Rod End Threads
PRETT
Rod End Thd Type
RETS
Rod End Thd Size
REA
Rod End AM Dimension
REEL
Rod End Extension Lenght
WRF
Wrench Flats
NAT
NA Turndown
PRM
Piston Rod Modifications
RBOOT
Rod Boot
RE2
Rod End 2
PRETE2
Rod End Threads End 2
PRETTE2
Rod End Thd Type End 2
RETSE2
Rod End Thread End 2
REAE2
Rod End AM Dimension End 2
REELE2
Rod End Extension Lenght End 2
WRFE2
Wrench Flats End 2
NATE2
NA Turndown End 2
ST
Stop Tube
STL
Stop Tube Length
mm
PSH
Port Size Head
PLH
Port Location Head
NLH
Needle Location Head
PSC
Port Size Cap
PLC
Port Location Cap
NLC
Needle Location Cap
APSH
Additional Port Size - Head
APSC
Additional Port Size - Cap
APLH
Additional Port Location - Head
APLC
Additional Port Location - Cap