??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
WMBerg
Description
P24D4P - Molded Delrin® Spur Gears - 24 Pitch - 1/4" Face - AGMA Quality 5 - 20° Pressure Angle
Bill of material
P24D4P-28
PN
Product No.
DES
Description
SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Molded Delrin®
DP
Diametrical Pitch
24
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
D1
Bore Ød
Inch
D
Hub Diameter ØD
Inch
F
Face Width
1/4 Inch