??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
P5T - Pneumatic Guided Cylinder Slide
Bill of material
P5T-J016DHSN010
PN
Part No.
P5T-J016DHSN010
PR
Product
Short Stroke Thruster
C1
Series
C3
Shaft / bearing type
C4
Bore size
mm
C5
Port location / mounting
C6
Port style
C7
Seals
C8
Options
C9
Standard Stroke Length
C12
Speacial Stroke Length
mm
C13
Stroke Type
A
37.75 (1.49) mm
B
64 (2.52) mm
C
31 (1.22) mm
D
10 (0.394) mm
E
10.1 (0.40) mm
F
M5/10-32
G
10.1 (0.40) mm
H
6.95 (0.27) mm
J
22 (0.866) mm
K
9.94 (0.39) mm
M
7 (0.276) mm
N
7.94 (0.31) mm
P
62 (2.44) mm
R
25.4 (1.00) mm
S
52 (2.047) mm
T
16 (.630) mm
U
20 (0.787) mm
V
3 (0.118) mm
W
6 (0.236) mm
Z
42 (1.654) mm
AA
M5x0.8
BB
7.5 (0.30) mm
CC
10 (0.39) mm
DD
54 (2.126) mm
EE
8 (0.315) mm
FF
27 (1.063) mm
GG
15 (0.591) mm
HH
13.06 (0.514) mm
KK
42 (1.654) mm
LL
22.5 (0.88) mm
MM
11.25 (0.44) mm
NN
9.7 (0.38) mm
PP
23.0 (0.91) mm
ROD
Piston Rod
8 (0.315)