??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 24
HELP_VARIABLE
Company
Boteco
Description
P901CIN - PLASTIC MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 12,5 AND NON-SLIP BASE
Bill of material
P90150.TM10X4501CIN
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
40 mm
MIS02
D2
34 mm
MIS03
H
17 mm
MIS04
H1
mm
MIS05
H3
mm
MIS06
E
13 mm
MIS07
s
5 mm
MIS08
R
12.5 mm
MIS09
d1
mm
MIS10
Q
mm
MIS11
Weight
g
MIS12
F1
10000 N