??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 18
HELP_VARIABLE
Company
Boteco
Description
P908 - PLASTIC MOUNTING FEET WITH ZINC PLATED STEEL STUD TYPE A R. 15 AND NON-SLIP BASE
Bill of material
P90860.TM14X7001
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
60 mm
MIS02
D2
53 mm
MIS03
H
20 mm
MIS04
H1
26 mm
MIS05
H3
29 mm
MIS06
E
16 mm
MIS07
s
6.5 mm
MIS08
R
15 mm
MIS09
d1
mm
MIS10
Q
mm
MIS11
Weight
g
MIS12
F1
13000 N