您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English (United States)
ABB - 1SFA184703R9006 + P9MMN2B Joystick
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Pilot Devices
Modular Metal range
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{abb_ww/low_voltage/control/pilot_devices/modular_metal/p9mm_asmtab.prj},{NB=abb_1SFA184703R9006_P9MMN2B Joystick},{PN=1SFA184703R9006},{CTN=8536501990},{EXTTYPE=P9MMN2B},{INVDES=P9MMN2B Joystick},{TYPE=P9MMN2B},{DES=Joystick P9MMN2B},{LCP=Active},{DESCSHORT=JOYSTICK 2 POS. UP MAINTAINED,},{DESCLONG=The P9MMN2B Joystick is: Modular metal - Joystick - 2-position - Maintained/Momentary - Joystick without latching function - Black - Non-illuminated - Meta This Joystick is part of ABB's modular metal range designed for mining, construction and heavy industry applications, combining the highest reliability with the full flexibility of a modular range.},{INTNO=7320500522615},{MANUID=1SFA184703R9006},{MANUNAME=ABB},{EF002424=22},{EF006524=71.6},{EF002425=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
P9MM - JOYSTICK
Bill of material
ABB - 1SFA184703R9006 + P9MMN2B Joystick
PN
Sellers P/N
1SFA184703R9006
1SFA184703R9006
EXTTYPE
Extended Product Type
P9MMN2B
P9MMN2B
INVDES
Invoice Description
P9MMN2B Joystick
P9MMN2B Joystick
TYPE
Type
P9MMN2B
P9MMN2B
DES
Description
Joystick P9MMN2B
Joystick P9MMN2B
DESCSHORT
Short Description
JOYSTICK 2 POS. UP MAINTAINED,
JOYSTICK 2 POS. UP MAINTAINED,
DESCLONG
Long Description
The P9MMN2B Joystick is: Modular metal - Joystick - 2-position - Maintained/Momentary - Joystick without latching function - Black - Non-illuminated - Metal This Joystick is part of ABB's modular metal range designed for mining, construction and heavy industry applications, combining the highest reliability with the full flexibility of a modular range.
The P9MMN2B Joystick is: Modular metal - Joystick - 2-position - Maintained/Momentary - Joystick without latching function - Black - Non-illuminated - Metal This Joystick is part of ABB's modular metal range designed for mining, construction and heavy industry applications, combining the highest reliability with the full flexibility of a modular range.
INTNO
International product number
7320500522615
7320500522615
MANUID
Product number of the Manufacturer
1SFA184703R9006
1SFA184703R9006
MANUNAME
Manufacturer Name
ABB
EF002424
Centre mounting, hole diameter
22
mm
EF006524
Joy stick length
71.6
71.6
mm
EF002425
Number of actuation directions
2
2
EF002427
Number of normally open contacts per actuation direction
0
EF008263
Number of normally closed contacts per actuation direction
0
EF005599
Number of make-and-break contacts per direction
0
EF002428
With retraction in 0-position
true
true
EF006283
Locking in 0-position
false
false
EF006014
With front ring
false
EF005474
Degree of protection (IP)
IP66
CTN
Customs tariff number
8536501990
WEBLINK
Deeplink product page
Link to product detail page