??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
P9MPS - Selector Pushbutton
Bill of material
ABB - 1SFA184693R9006 + P9MPS34G Selector Pushbutton
PN
Sellers P/N
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF000190
Colour button
Black
EF001372
Number of command positions
1
EF006253
Construction type lens
Round
EF000079
Hole diameter
22 mm
EF001546
Type of button
Other
EF001142
Suitable for illumination
false
EF005500
With protective cover
false
EF001537
Labelled
false
EF007447
Switching function latching
true
EF001407
Spring-return
false
EF006014
With front ring
true
EF005972
Material front ring
Metal
EF002429
Colour front ring
Chrome
EF003118
Degree of protection (IP), front side
IP66
CTN
Customs tariff number
8536501990
WEBLINK
Deeplink product page
Link to product detail page