??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
P9PD - Lamp block
Bill of material
ABB - 1SFA187020R1080 + P9PDNV0 Lamp Block
PN
Sellers P/N
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF001358
Transformer integrated
false
EF001399
With integrated voltage decreasing resistor
false
EF005905
With light source
true
EF001400
With integrated diode
true
EF000048
Lamp holder
None
EF007029
Rated voltage Ue at AC 50 Hz
-, - V
EF007030
Rated voltage Ue at AC 60 Hz
-, - V
EF007031
Rated voltage Ue at DC
-, - V
EF002423
Lamp type
LED
EF006820
Connection type auxiliary circuit
EF001402
Colour lamp
Other
EF002442
Type of fastening
Front fastening
CTN
Customs tariff number
8536619090
WEBLINK
Deeplink product page
Link to product detail page