??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
PHD
Description
PA_M - PHD
Bill of material
PAS3R-5
IDNR
Model number
PAS
SIZE
Unit size
ARD
Arm Rotation Direction
DN
Design no.
5
AO
Arm Options
SO
Spindle Options
MO
Miscellaneous Options
PF
Fitting
POSITION
Position
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
MP1
mm
MP2
mm
MP3
MP4
MP5
mm
MP6
mm
MP7
mm
MP8
MP9
mm
P
P1
mm
P2
mm
P3
mm
R1
mm
S1
mm
S2
mm
S3
mm
SA1
mm
SA2
mm
SA3
mm
SA4
mm
SA5
mm
SA6
mm
SA7
mm
SA8
SA9
mm
SA10
mm
SA11
A1
mm
A2
mm
A3
mm
A4
mm
A5
mm
D1
mm
D2
mm
H1
mm
H2
mm
H3
mm
TA1
TA2
mm
TA3
mm
TA4
mm
TA5
mm
TA6
mm
TN1
TN2
mm
TN3
mm
TN4
mm
TN5
mm
TN6
mm
TN7
mm
PF1MIN
PF1 (MIN)
12 mm
PF1MAX
PF1 (MAX)
16 mm
PF2
20 mm
PF3
12 mm
CW
Clamp Weight
g
SAW
Single Arm Weight
kg
SASW
Single Arm - Steel Weight
kg
SACW
Single Arm - Copper Weight
kg
WEIGHT
Weight
kg