??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Colson Group
Description
PA Polyurethane On Aluminum - Non-Marking Polyurethane On Aluminum Wheels
Bill of material
PA0450120
PN
Part Number
DIA
Wheel Diameter
4 Inch
WIDTH
Tread Width
Inch
CAP
Capacity
lbs.
HUB
Hub Length
Inch
BORE
Bore ID
1-15/16 Inch
BEARING
Bearing ID
Inch
WEIGHT
Weight
lbs.
ROLLER
Bearing Type
Straight Roller
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
95 Shore A