??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
REIKU
Description
PAAOB/PAAOG, M - 45° Elbow, male plastic thread
Bill of material
PAAOB-07M12
INFO
PDF Info
Data Sheet
FB
Color
NW
Nominal width
7 mm
M
Thread
D
Diameter
mm
G
Height
10.0 mm
D1
Diameter
17.2 mm
H
Height
55.2 mm
T
Length
mm
F
Diameter
mm
CNSMASSEXACT
Weight [kg/100 psc.]
VE
pcs.
50