??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
REIKU
Description
PAGHB - Support Jaw
Bill of material
PAGHB-48
INFO
PDF Info
Data Sheet
FB
Color
black
NW
Nominal width
48 mm
D1
Diameter
90 mm
D2
Diameter
64 mm
D3
Diameter
84.5 mm
D4
Diameter
77.3 mm
L1
Length
42 mm
L2
Length
30 mm
H1
Height
86 mm