??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
PAGW - Conveyor - width specified belt anti deviation guide middle drive 3-groove profile (pulley diameter 50mm)
Bill of material
PAGW50-385-6-TA100-SCM-12.5-A-T
CODE
code
PAGW
TYPE
Types of
Anti deviation guide type
KJMAT
Material (profile)
Aluminum
MDMAT
Material (motor cover)
Aluminum
GZMAT
Material (with wheel mount)
Aluminum
LCMAT
Surface treatment
yangjiyanghua
ZCMAT
Surface treatment (with wheel mount)
Spraying
XGMAT
Surface treatment (motor cover)
Spraying
B
Bminimum unit 10
mm
Enter value for B
Bminimum unit 10
mm
cm
inch
ft
L
LMinimum unit 5
mm
Enter value for L
LMinimum unit 5
mm
cm
inch
ft
POWER
Motor selection (output power W)
VOLOTE
Motor selection (voltage)
GUIGE
Motor selection (specification)
JSB
Motor selection (gear head reduction ratio)
PDGG
Motor selection (belt specifications)
MAPP
Motor brand selection
MBB
Selection MB
MB
Number of nuts
MCC
MC drive position designation
MC
mm
LINK
link
https://www.srdfaa.com/product/1141899274080.html