??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
dk Fixturing systems
Description
Pairs of adjustable V-blocks - -
Bill of material
305500
BEST
Order No.
GEWINDE
thread
M 6 mm
NUTEN
Slots
T-slot 6 mm
PRISMA
Prisma
120°
B
Prism length
mm
H
height
mm
L
Length
60 mm
M
thread
M6 mm
M1
thread
M5 mm
BS
Description
Information
Infotext
mm