??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HPC
Description
PAMF80eb - Articulated foot with Ø80 sheet metal base - Max load: 10000 N. Rubber sole in EPDM, blue
Bill of material
HPC - PAMF80-16-125/EB
REF
Part number
ROT1
Tilt angle left / right
°
ROT2
Tilt angle forward / backward
°
D
ØD
80 mm
F
ØF
B
mm
A
mm
AF
A/F
mm
G
25 mm
H
mm
C
Static load
10000 N
INFO
Informations
Information
INFO