??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Hettich
Description
Pantry unit set InnoTech Atira silver - Pantry unit set InnoTech Atira silver
Bill of material
9214714
ARTICLENO
Order Number
CW
mm
NL
mm
A
1.000 mm
C
1.000 mm
EB
12.500 mm
L
mm
H
300.000 mm
X
mm