??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
PARENZO 9310 - Mirrors with perimetral light
Bill of material
S931000SL
CODE
Code
S931000SL
LODDEST
LOD Destination
LODLEVEL
LOD Level
WIDTH
Width
cm
MAT2
Frame finish
USB
USB port
WT
Watt
14 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S931000SL
SDESCR1
Very Short Description 1
INDA Sp.arr.rett.c/luce S931000SL
SDESCR2
Very Short Description 2
PARENZO L40xH80xP4.5 - Luce LED amb.sup./inf.
ARTDESC
Article Description
Brand: INDA Serie: PARENZO Specchio d arredo rett. con luce Prod. No.: S931000SL L40xH80xP4.5 Aluminium SL Luce LED ambientale superiore/inferiore
INTERCODE
International Code
EAN-13:8021586872050
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VER
Variant Characteristics
0
HEIGHT
Height
80 cm
DEPTH
Depth
4.5 cm
WEIGHT
Weight
8 kg
SER
Series
Parenzo
LINE
Line
Mirror with Lighting
MOD
Model
S931000SL
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Product grouping
S93
STRUT
Material structure
Aluminium