??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
REIKU
Description
PARGB-T - Jointed Tubings
Bill of material
PARGB-48T
INFO
PDF Info
Data Sheet
FB
Color
black
D1
Diameter
77 mm
D2
Diameter
48 mm
L1
Length
25.31 mm
L2
Length
54.49 mm
KR
Smallest dynamic bending radius
109 mm
ID
Min. inside diameter
48 mm
AD
Max. outside diameter
77 mm
GL
Jointed Tubing, length 1000mm
26 St./pcs.