??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
Spyraflo
Description
PB-B
Bill of material
PB3-875-B
PN
Part Number
DESC
Description
Pillow Block, Self Aligning, SAE 840 Bronze Bearing
BT
Bearing Type
Plain
ALIGNMENT
Alignment
Self-Aligning
MOUNTING
Mounting
Aluminum Pillow Block
NOMID
Nominal ID
IDMIN
ID Minimum
IDMAX
ID Maximum
MAXRL
Max Radial Load
N
MAXS
Max Speed
rpm
WEIGHT
Weight
g
AM
Allowable Motions
Linear, Oscillating, Rotating
ARO
Available Retainer Options
Clear Zinc Plated (CZP)
SRF
Standard Retainer Finish
Black Oxide
SR
Shaft Requirements
Recommended surface finish: 16 RMS (.4 Ra)
OT
Operating Temperature
Celcius -29 to 93 °
FC
Friction Coefficient
0.04 to 0.35 µ
STORAGE
Storage
Clean, dry storage in plastic bags or bins to prevent oil loss. Do not place in contact with anything that can wick away oil.
MAINTENANCE
Maintenance
Maintenance free
WEBPAGE
Webpage
http://www.spyraflo.com/products/pillow-block-self-aligning-sae-840-bronze-bearing/pb3-875-b