??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SXQD
Description
PB - Pen cylinder
Bill of material
PBD1010
MODEL
model
BORE
bore
mm
STROKE
stroke
mm
POS
mm
Enter value for POS
mm
cm
inch
ft
AS
Adjust stroke
mm
MC
Magnet code
FT
Fixed type
ST2
mm
AB
28 mm
AC
mm
AD
mm
B
mm
D
mm
DA
20 mm
DB
mm
E
mm
EA
15 mm
EB
mm
F
mm
FA
mm
G
mm
GA
4 mm
M
mm
MA
8 mm
P
M5x0.8 mm
PA
mm
A1
mm
BB1
mm
CC1
mm
D1
mm
EE1
mm
F1
mm
G1
mm
I1
mm
CC2
mm
D2
mm
R
mm