??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
PB1-35-NTN UCP207D1
Bill of material
PB1-35D1
SD
Shaft Diameter
35 mm
UN
Unit Number
PB1-35D1
GN
Grease Nipple
H
Dimension
47.6 mm
L
Dimension
167 mm
J
Dimension
127 mm
A
Dimension
48 mm
N
Dimension
17 mm
N1
Dimension
20 mm
H1
Dimension
18 mm
H2
Dimension
93 mm
L1
Dimension
54 mm
B
Dimension
42.9 mm
S
Dimension
17.5 mm
G
Dimension
6.0 mm
SS
Set Screw
M6x0.75
FB
Fixed bolt
M14
GNP
Grease nipple (with grease nipple)
GA-1/4-28UNF
NNB
Nominal number of bearing
UC207D1
BLR
Cr Basic load rating
25.7 kN
BSLR
Cor Basic static load rating
15.30 kN
CBLR
Cr Basic load rating
2620 kgf
CBSLR
Cor Basic static load rating
1560 kgf
MASS
Mass
1.6 kg