??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
PB1-70-NTN UCP214D1
Bill of material
PB1-70D1
SD
Shaft Diameter
70 mm
UN
Unit Number
PB1-70D1
GN
Grease Nipple
H
Dimension
79.4 mm
L
Dimension
266 mm
J
Dimension
210 mm
A
Dimension
72 mm
N
Dimension
25 mm
N1
Dimension
28 mm
H1
Dimension
27 mm
H2
Dimension
157 mm
L1
Dimension
77 mm
B
Dimension
74.6 mm
S
Dimension
30.2 mm
G
Dimension
12.0 mm
SS
Set Screw
M10x1.25
FB
Fixed bolt
M20
GNP
Grease nipple (with grease nipple)
GA-PF1/8
NNB
Nominal number of bearing
UC214D1
BLR
Cr Basic load rating
62.0 kN
BSLR
Cor Basic static load rating
44.00 kN
CBLR
Cr Basic load rating
6350 kgf
CBSLR
Cor Basic static load rating
4500 kgf
MASS
Mass
6.5 kg