??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JIEAN ROBOT
Description
PBC140 - Timing Belt Driver
Bill of material
PBC140-P40-S100-L-T40-C1-N
MODEL
Ontology Model
PBC140
TB
Timing Belt
LEAD
Lead
40 mm
S
Effective Stroke
mm
Enter value for S
Effective Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MP
Motor Position
MS
Motor specification
T40
MB
Motor Brand
BRAKE
Brake
OS
Origin sensor
LS
Limit Sensor
SO
Special options
N : Non-standard Model
PIN
Pin
L
412 mm
A
50 mm
M
1 mm
N
6 mm
WEIGHT
Weight
11.6 kg