??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JIEAN ROBOT
Description
PBC170 - Timing Belt Driver
Bill of material
PBC170-P40-S100-L-T75-C1-N
MODEL
Ontology Model
PBC170
TB
Timing Belt
LEAD
Lead
40 mm
S
Effective Stroke
mm
Enter value for S
Effective Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MP
Motor Position
MS
Motor specification
T75
MB
Motor Brand
PIN
Pin
OS
Origin sensor
LS
Limit Sensor
SO
Special options
N : Non-standard Model
L
440 mm
A
50 mm
M
1 mm
N
6 mm
WEIGHT
Weight
15.0 kg