??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PCB-Adapter Han DD 2.4mm (LCP)
Bill of material
HARTING 09160009998
MANUID
Product number of the Manufacturer
09160009998
DESCSHORT
Short Description
Accessories, PCB adapter, In the Han DD® crimp insert, In the Han DD® module, In the Han® DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3)
DESCLONG
Long Description
Accessories, PCB adapter, In the Han DD® crimp insert, In the Han DD® module, In the Han® DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3), Rated current: ‌7.5 A, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
PCB-Adapter Han DD 2.4mm (LCP)
SUPPLIERALTNO
Alternative product number
09 16 000 9998
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAB754
Contact design
Pin, Socket
AAF726
rated current
7.5 A
AAU734
Manufacturer product description
Accessories, PCB adapter, In the Han DD® crimp insert, In the Han DD® module, In the Han® DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3)
AAW338
Manufacturer product designation
PCB-Adapter Han DD 2.4mm (LCP)
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other