??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
TE Connectivity
Description
PCB Connector Keying
Bill of material
532782-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
AT
Accessory Type
PT
Product Type
KPT
Keying Plug Type
KPRCR
Keying Plug Requires Contact Removal
KPM
Keying Plug Material
PK
Position Keyed
BF
Body Finish
BM
Body Material
KPC
Keying Plug Color
KC
Key Color
COLOR
Color
MATERIAL
Material
HM
Housing Material
KHT
Keying Hardware Type
KM
Key Material
RPM
Rivet Plating Material
RM
Rivet Material
KMF
Key Material Finish
GKPIMF
Guide Keying Pin/Insert Material Finish
GKPIM
Guide Keying Pin/Insert Material
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
CC
Contact Configuration
MILC
MIL-C-55032
FUW
For Use With
ULFR
UL Flammability Rating
PQ
Packaging Quantity
PM
Packaging Method
COMMENT
Comment