??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Mini Motor
Description
PCEWDBS - Brushless worm servogearmotor with integrated drive, planetary reduction gear and wireless fieldbus
Bill of material
PCEWDBS55/50 33,25 B3S
TYP
Type
I
Ratio
GBINFO
Gearbox info
Reversible worm+planetary - 88% efficiency
CPL
Coupling
FB
Fieldbus
CAN over AIR
BRK
Brake optional
BRKDATA
Brake technical data
-
VANT
Antenna
STO
Safety Torque Off
DO
Power on Digital Output
TOUCHPROBE
Istantaneous position acquisition
MA
Analog current reference
DRPOS
Motor drive position
LUB
Lubricant
AS
Applicable standard
TOPCNN
TOP connectors version
PWCW
Power cable - wiring type
PWCS
Power cable - connector shape
PWCL
Power cable - wiring length
PWCBL
Power cable order info
-
IOCW
I/O cable - wiring type
IOCS
I/O cable - connector shape
IOCL
I/O cable - wiring length
IOCBL
I/O cable order info
-
NSV
Nominal supply voltage
NSC
Nominal supply current
MOP
Motor output power
NS
Nominal speed
90,1rpm
NTO
Nominal torque
TPK
Peak torque in S3-10%-10min service
NOFC
Nominal output frequency carrier
4/8/12 kHz
J
Rotor inertia
MCA
Motor control algorithm
Sinusoidal brushless with 12 Bit single-turn / 20 Bit multi-turn absolute encoder
OM
Operating mode
Speed - position - torque - homing
DI
Digital inputs
2 pnp (24Vdc max 500 kHz) + 3pnp (24 Vdc max 7 kHz)
AI
Analog input
[0÷10] Vdc - [-10÷10] Vdc
OUT
Outputs
1 NO 2A (30 Vdc max)
COM
Communication
USB
PF
Protection functions
Polarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight