??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
PCL Type - Plug
Bill of material
02PCL-6 STEEL NBR
CNSORDERNO
Order number
ASSYNO
Assy No.
S
Application (Tube)
mm
MT
Material
STEEL
M
Mass
g
L
mm
C
15 mm
D
ΦD
18.5 mm
E
mm
H
H (WAF)
Hex.17 mm
T
ΦT
mm
B
ΦB
6 mm
SM
Seal material
NBR