??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PCTA__V_,PCTBA__V_,PCTGA__V_,PCTTA__V_,PCTBTA__V_,PCTSP__V_ - Polycarbonate Plates - A/B Side Holes Combination Type Without Corner Holes -
Bill of material
PCTA11V4-21-20-3-C10.5-D6-R6-S10-N3
PN
Part Number
PCTA11V4-21-20-3-C10.5-D6-R6-S10-N3
TP
Type Selection
Without Corner Holes
TYPE
Type
PCTA
GR
Grade
COLOR
Color
AH
A Number of Holes
BH
B Number of Holes
NOH
Number of Holes
4
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
C
C 0.5mm Increment
mm
D
D 0.5mm Increment
mm
R
R 0.5mm Increment
mm
S
S 0.5mm Increment
mm
HS
Hole Selection
SND
Screw Nominal Dia.
L
mm
DD
d
3.5 mm
DD1
d1
0.0 mm
DD2
d2
0 mm
HH
h
0.0 mm
ALT15
Same size (5mm) chamfer at Four Corners