??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PCX-A - Indexing Plunger with Knob
Bill of material
PCX-8-A
CN
Catalog Number
B
Diameter B-0.05~0
SMIN
Height s
mm
M
Thread
D
Diameter D
30 mm
D1
Diameter D1
mm
L
Height L
mm
L1
Height L1
mm
L2
Height L2
6 mm
SW
Width across flat
mm
L3
Height L3
SW1
Width across flat
LOAD
Load (N) min./max.
MASS
Mass
g