??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Carlo Gavazzi
Description
PD30 Cable
Bill of material
PD30ETB20NAIS
CODE
Code
SENS
Sensing range
mm
SENADJ
Sensitivity adjustment
angle°
SENMOD
Sensing mode
LITYPE
Light type
LIWAVE
Light wave lenght
nm
SWOUT
Switching output
INT
Interface
PW
Rated voltage
10÷30 Vdc
MXCUR
Max output current
100 mA
NLCUR
No load current
mA
CON
Connection type
Cable
HOU
Housing type
Cubic, 30x20, stainless steel
DIM1
Width
11 mm
DIM2
Height
31,5 mm
DIM3
Depth
21 mm
IP
IP rating
IP68, IP69K, Ecolab
TMP
Operating temperature
C°/°F
DS
Datasheet
PD30ETB20xxIS.pdf pdf