??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
PDRH,PDRHN - Ball Bearing Units -High-Centered Pillow Type-
Bill of material
PDRH25
PN
Part Number
TYPE
Type
MATH
Material of Housing
Cast Iron Class No.30
MATB
Material of Bearing
52100 Bearing Steel
MATRS
Material of Rubber Seal
Nitrile Rubber
MATSS
Material of Set Screw
4137 Alloy Steel
PRECISION
Precision
JIS B 1558/JIS B 1514/JIS B 1559
OT
Operating Temperature
-15 ~+100 °C
TS
Type Selection
D
mm
JIS
JIS Nominal
H
mm
L
mm
L1
mm
A
mm
DD1
d1
mm
DD
d
mm
TT
t
mm
H1
mm
B
mm
S
mm
CR
Basic Load Rating Cr (Dynamic)
kN
COR
Basic Load Rating Cor (Static)
kN
M1
MASS
Mass
g
PPATH
pdrh/pdrh_asmtpl.prj