??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 10
HELP_VARIABLE
Company
Misumi
Description
PDRHT - Ball Bearing Units - Pillow Casting Housing Type -
Bill of material
PDRHT25
PN
Part Number
TYPE
Type
PDRHT
MTH
Material of Housing
Alloy Cast Iron Class No.30
MTB
Material of Bearing
52100 Bearing Steel
MTRS
Material of Rubber Seal
Silicon Rubber
MTSS
Material of Set Screw
4137 Alloy Steel
PRECISION
Precision
JIS B 1558, JIS B 1559
OT
Operating Temperature
~+200 °C
D
mm
JIS
JIS Size
H
mm
L
mm
L1
mm
A
mm
DD1
d1
mm
DD
d
mm
TT
t
mm
H1
mm
B
mm
S
mm
CRR
Basic Load Rating Cr (Dynamic)
kN
COR
Basic Load Rating Cor (Static)
kN
M1
T
Set Screw Tightening Torque
N*cm
ALC
Set Screw Axial Load Capacity
N
MASS
Mass
g
PPATH
pdrht/pdrht_asmtpl.prj