??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PDX-B - Indexing Plunger with Key
Bill of material
PDX-8-B
CN
Catalog Number
B
Diameter B-0.05~0
SMIN
Height s
mm
M
Thread
D
Diameter d
17 mm
D1
Diameter d1
H
Height H
mm
L1
Height L1
mm
L2
Height L2
6 mm
SW
Width across flat
mm
L3
Height L3
SW1
Width across flat
LOAD
Load (N) min./max.
MASS
Mass
g