??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pec1600_12_074rd - Bel Power Solutions
Bill of material
PEC1600-12-074RD
PN
Part Number
PEC1600-12-074RD
DESC
Description
Front End DC-DC CRPS Power Supply, Power 1600W, Output 12VDC, 132A, Input -36 to 72VDC, Reverse Airflow
POWER
Power
1600 W
VIN
Voltage Input
-36 to 72 VDC
OV
Output Voltage
12 VDC
OC
Output Current
132 A
OT
Operating Temperature
0 to 50 °C