??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pet2000_12_074rh - Bel Power Solutions
Bill of material
PET2000-12-074RH
PN
Part Number
PET2000-12-074RH
DESC
Description
Front End AC-DC Power Supply, Power 2000W, Output 12VDC, 167A, Input 90-305VAC, Reverse Airflow, Input Connector Anderson Saf-D-Grid®
POWER
Power
2000 W
VI
Voltage Input
90-305 VAC
OV
Output Voltage
12 VDC
OC
Output Current
167 A
OT
Operating Temperature
0 to 55 °C