??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pet800_12_074na - Bel Power Solutions
Bill of material
PET800-12-074NA
PN
Part Number
PET800-12-074NA
DESC
Description
Front End AC-DC Power Supply, Power 800W, Output 12VDC, 65A, Input 90-264VAC, Normal Airflow
POWER
Power
800 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
65 A
OT
Operating Temperature
0 to 50 °C