??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SHELE
Description
PF-112-065
Bill of material
PF-112-065
MP
Main parameter
PF-112-065
CT
Continuous torque
3.0 N*m
CC
Continuous current
2.5 A rms
MT
Maximum torque
9.0 N*m
MC
Maximum current
7.5 A rms
TC
Torque constant
1.2 Nm/A rms
R
Resistance
3.9 Ω(P-P)
I
Inductance
2.2 mH(P-P)
NOP
Number of poles
28
EMFC
EMF constant
1.0 V rms/rad/s
MOTORC
Motor constant
0.6 Nm/√ W
MOI
Moment of inertia
0.002 kg.m^2
MW
Motor weight
2.8 kg
MS
Maximum speed
350 rpm
RP
resolving power
8192 p/rev
PA
Positioning accuracy
±30 Arc sec
RA
Repetition accuracy
±2.5 Arc sec
MAL
Maximum axial load
2000 N
MRL
Maximum radial load
40 N.m
AD
Axial deflection
0.008 mm
RD
Radial deflection
0.008 mm