??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SHELE
Description
pf-170-095
Bill of material
PF-170-095
MP
Main parameter
PF-170-095
CT
Continuous torque
20.0 N*m
CC
Continuous current
2.5 A rms
MT
Maximum torque
65 N*m
MC
Maximum current
7.5 A rms
TC
Torque constant
8.7 Nm/A rms
R
Resistance
10.0 Ω(P-P)
I
Inductance
17.4 mH(P-P)
NOP
Number of poles
30
EMFC
EMF constant
7.1 V rms/rad/s
MOTORC
Motor constant
1.8 Nm/√ W
MOI
Moment of inertia
0.02 kg.m^2
MW
Motor weight
11.7 kg
MS
Maximum speed
190 rpm
RP
resolving power
11740 p/rev
PA
Positioning accuracy
±30 Arc sec
RA
Repetition accuracy
±2.5 Arc sec
MAL
Maximum axial load
4000 N
MRL
Maximum radial load
200 N.m
AD
Axial deflection
0.008 mm
RD
Radial deflection
0.008 mm