??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 17
HELP_VARIABLE
Company
Baumer Group
Description
PF20 - flow sensor
Bill of material
PF20H-11.010.B039.23.1.0000.0
PROD
Product
V
Version
HM
Housing material
Stainless steel, AISI 316L (1.4404)
OC
Output Connection
M12-A, 4-pin, stainless steel
PC
Process connection
PCM
Process connection material
AISI 316L (1.4404)
SE
Sealing
OS
Output signal
EX
Explosion protection
Without
AP1
Industrial approvals
Standard
AP2
Special approvals
Standard
CONF
Configuration
Factory settings
TC
Typecode
AN
Article number
WS
Website
EP
EPLAN
MME
Max. measuring error
MRF
Measuring range, flow
MRT
Measuring range, temperature
-25 ... 150 °C
PTR
Process temperature
OTR
Operating temperature range
-25 ... 80 °C
DOP
Degree of protection (EN60529)
IP67 | IP68 , 30 min. @ 1 mH2O | IP69K , with appropriate cable
CO
Current output
4 ... 20 mA
VO
Voltage output
0 ... 10 V
CUR
Current rating
100 mA , max.
CC
Voltage supply range
PRP
Process pressure
WT
Weight
g
CS
Certificates